Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
HMIM - Installation kit
Bill of material
539364 HMIM-LP
TNR
Part number
539364
TYP
Type
HMIM-LP
B1
80.000 mm
H1
12.000 mm
L1
134.000 mm
CNSMASSEXACT
Weight
0.300 kg
GTIN
4052568089849
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models