Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
HMLA-18 - Handle (with grip / with keyway)
Bill of material
HMLA-18-80-K6-R
NM
Catalog number
HMLA-18-80-K6-R
NM2
Standard product
D1
80 mm
D2
Bore H7
6 mm
D3
26 mm
D4
17 mm
B
13 mm
H
7 mm
L1
16 mm
L2
26 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models