Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
HMLA-30 - Handle
Bill of material
HMLA-30-100-K8-R
NORMNR
Norm number
HMLA-30-100-K8-R
NM2
Standard product mm
D1
100 mm
D2
Bore H7
8 mm
D3
28 mm
D4
22 mm
B
14 mm
H
9.5 mm
L1
17 mm
L2
30 mm
MAT
Material
Alu
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir