Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Electromechanical
Description
HMRS - HMRS - Screw Driven Linear Actuator
Bill of material
HMRS08B050-0000-000000000
PN
Part No.
HMRS08B050-0000-000000000
SERIES
Series
HMRS Series
C1
Type of Actuator
C2
Product Size
C3
Profile Design / IP Rating
C4
Motor Position / Drive Shaft Design
C5
Carriage Design
C7
Order Stroke
mm
Enter value for C7
Order Stroke
mm
cm
inch
ft
C9
Home Sensor
C10
Limit Sensor
C11
Limit Mounting Position
C12
Mounted Gearhead
C13
Mounting Kits or Mounted Motors
A
A Diameter
42.0 mm
B
M4
D
D Diameter
34.0 mm
E
3.0 mm
F
F Diameter
6.0 mm
G
11.0 mm
HB
26.0 mm
HR
0.0 mm
K
85.0 mm
LB
60.0 mm
LC
52.5 mm
LR
0.0 mm
LS
0.0 mm
M
50.0 mm
MA
5.2 mm
MB
4.5 mm
MC
1.5 mm
N
4.5 mm
NA
3.4 mm
NBB
NB
3.0 mm
NC
2.5 mm
PB
19.3 mm
PR
0.0 mm
PS
12.0 mm
PT
9.0 mm
PU
7.1 mm
Q
16.0 mm
JB
33.5 mm
JD
30.0 mm
CL
195.0 mm
RS
128.0 mm
T
74.0 mm
TAS
97.0 mm
TA
ta
M4x12
TBS
70.0 mm
TB
tb
M4x12
TCS
40.0 mm
TC
tc
M4x12
TDS
0.0 mm
TD
td
-
TES
0.0 mm
TE
te
-
TFS
0.0 mm
TF
tf
-
TK
TD Diameter
7.0 mm
TL
1.5 mm
U
83.0 mm
U1
5.5 mm
X
54.0 mm
S
Stroke
0 mm
OS
Order Stroke
0 mm
OAL
Over All Length
303 mm
LCH
LCH Length Coupling Housing
28.0 mm
MF
MF Motor Flange
0 mm
C
C Square Dimension
0 mm
LGH
LGH Length Gearhead
0.0 mm
MAK
MAK Motor Adapter
0.0 mm
LM
LM Length Motor
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models