Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Festo
Description
HMVA - actuator adapter kit
Bill of material
196788 HMVA-DLA18/25
TNR
Part number
TYP
Type
INFO
Valid until
Information
L1
Length
mm
L2
Length
mm
L3
Length
mm
L4
Length
mm
H1
Height
mm
H2
Height
mm
B
Width
mm
B1
Width
2.100 mm
B2
Width
mm
D1
Diameter
9.000 mm
D2
Diameter
mm
D3
Diameter
mm
D4
Diameter
M4
GTIN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models