Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
HND - Pitch Adjustable Hinge
Bill of material
HND-76-60-B-BK
CN
Catalog Number
A
Length A
76 mm
B
Length B
60 mm
A1
Length A1
42 mm
B1
Length B1
34 mm
C
Length C
33.5 mm
D
Diameter d
6.5 mm
H
Height H
15 mm
H1
Length h1
8.5 mm
H2
Length h2
9 mm
G
Dimension G
8 mm
W
Dimension W
4 mm
P
Dimension P
1 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models