Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
HNP - Pitch Adjustable Hinge for Aluminium Profile
Bill of material
HNP-57-BK
CN
Catalog Number
A
Length A
mm
B
Length B
50 mm
D0
Diameter d
6.3 mm
H
Height H
12 mm
L1
Length L1
mm
L2
Length L2
mm
H1
Height h1
6.5 mm
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models