Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HNTALF6 - Long Nut HFS6 Series -Aluminum Extrusions 30, 50, 60, 100 Square-
Bill of material
HNTALF6-50
PN
Part Number
HNTALF6-50
TYPE
Type
HNTALF6
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
A
7.8 mm
B
11.5 mm
E
5.5 mm
T
6.3 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models