Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Holder System Magnetic Grippers SGM-HP/-HT - HTS-A2 AP SGM 50
Bill of material
SCHMALZ 10.01.17.00417 HTS-A2 AP SGM 50
NAME
Name
10_01_17_00417
NNCUSTOM
HTS-A2 AP SGM 50
NTCUSTOM
Haltersystem
NBCUSTOM
HTS-A2 AP SGM 50
LINACUSTOM
HTS-A2 AP SGM 50
ARTNR
Order number
10.01.17.00417
C114
B
30 mm
C127
d
5.5 mm
C121
D
19 mm
C117
H
9.9 mm
C115
H1
50 mm
C116
H2
5.2 mm
C622
H3
25 mm
C111
L
110 mm
C628
X1
100 mm
C625
Y1
15 mm
C613
Material
Aluminium
C575
Weight
166 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models