Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Holders for Ejectors SEAC / SEAC RP / SEAC ECO - ADP-EJ 45.5x21x44-G1/4-IG SEAC L
Bill of material
SCHMALZ 10.02.02.03483 ADP-EJ 45.5x21x44-G1/4-IG SEAC L
NAME
Name
10_02_02_03483
NNCUSTOM
ADP-EJ 45.5x21x44-G1/4-IG SEAC L
NTCUSTOM
Ejektoradapter
NBCUSTOM
ADP-EJ 45.5x21x44-G1/4-IG SEAC L
LINACUSTOM
ADP-EJ 45.5x21x44-G1/4-IG SEAC L
ARTNR
Order number
10.02.02.03483
C114
B
21 mm
C113
B2
7 mm
C127
d
6.6 mm
C126
d2
11 mm
C132
G1
G1/4"-IG
C117
H
44 mm
C111
L
45.5 mm
C110
L2
22 mm
C628
X1
30 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models