Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
MALOTECH
Description
Home station - Typ MWSHF
Bill of material
2200603 (LOD 1 T 130)
CNSORDERNO
item number
LODLEVEL
Level of detail
TYP
Device type
VERSION
version
B
Width
710 mm
H
Hieght
800 mm
T
depth
mm
Enter value for T
depth
mm
cm
inch
ft
G
Curb weight
kg
NBB
Niche width
730 mm
NH
Niche height
805 mm
NT
Niche depth
132 mm
WATT
max. elektrische Leistungsaufnahme
60 W
BTHPR
Max. operating temperature heating primary
90 °C
BTHSEK1
Max. operating temperature heating secondary
60 °C
BTHSEK2
Max. operating temperature heating secondary
90 °C
BTTW
Max. permissible operating temperature drinking water
75 °C
BDHPR
Max. operating pressure heating primary
6 bar
BDHSEK1
Max. operating pressure heating secondary
6 bar
BDHSEK2
Max. operating pressure heating secondary
6 bar
BDTW
Max. permissible operating pressure drinking water
10 bar
KVSHPR
KVS value heating primary
/
KVSTW
KVS value drinking water
/
DVHPR
∆pV heating primary
/ mbar
DVTW
∆pV drinking water
/ mbar
ANSS
Connection side
below
NWHPR
Nominal connection size heating primary
DN 25 (1" IG)
NWHSEK1
Nominal connection size heating secondary
DN 20 (3/4"IG)
NWHSEK2
Nominal connection size heating secondary
DN 20 (3/4"IG)
NWTW
Nominal connection size of drinking water
DN 20 (3/4"IG)
UBA
Drinking water UBA conformity
yes
FTOLAV
Manufacturing tolerances for connection piping
± 10 mm
FTOLBK
Manufacturing tolerances sheet metal constructions
± 2 mm
PWT
Plate heat exchanger
Copper / stainless steel
DS
Flow sensor
2-40 I/mm
DRCHFL1
Flow 10/45 ° C at primarily 60 ° C
/ I/mm
L1
power
/ kW
DRCHFLPR1
Flow primary
/ I/h
DRCHFL2
Flow
/ I/mm
L2
power
/ kW
DRCHFLPR2
Flow primary
/ I/h
SYN
Keywords / synonyms
Home station, home stations
PDF
Product information
PDF data sheet
ASTEXT
Tender text
URL
Manufacturer website
Info Link
MAN
Installation / operating instructions
installation Guide
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models