Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
Horizontal Bends 45° 90° (HB) - Cable Channel Fittings - Cable Channel & Fittings
Bill of material
FCCN-03-45HB12
PN
Part No.
FCCN-03-45HB12
FT
Fitting Type
Horizontal Bend
MAT
Material
W
W - Width
Inch
WMM
W - Width
76 mm
ANGLE
Angle
°
R
R - Radius
12 Inch
RMM
R - Radius
305 mm
LOD
Level of Details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models