Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
Horizontal Expanding/Reducing Crosses - Cable Ladder - Fittings
Bill of material
125G300CA12CLRX-0300-0150R0300
PN
Part No.
125G300CA12CLRX-0300-0150R0300
LFT
Ladder Fitting Type
Horizontal Expanding/Reducing Cross
H
H - Height
mm
MAT
Material
RS
RS - Rung Spacing
300mm mm
RSH
Rung Shape
RO
Rung Orientation
SRT
Series
W1
W1 - Width 1
mm
W2
W2 - Width 2
mm
R
R - Radius
mm
A
1102.4 mm
B
952.4 mm
WEIGHT
Weight
7.300 kg
LOD
Level of Details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models