Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Eaton B-Line
Description
Horizontal Reducing Tee (HT )- Series 2, 3, 4, & 5 - Steel - Cable Tray Fittins
Bill of material
4G-18-06-HT12
PN
Part No.
W1
W1 - Tray Width
Inch
WMM
W1 - Tray Width
mm
W2
W2 - Tray Width
Inch
W2MM
W2 - Tray Width
152 mm
H
Side Rail Height
Inch
MAT
Material
TYPE
Type
R
R - Bend Radius
Inch
RMM
R - Bend Radius
305 mm
A
Inch
AMM
A
mm
B
36 Inch
BMM
B
914 mm
LOD
Level of Details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models