Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
Horizontal Tees - Cable Ladder - Fittings
Bill of material
125G300CA12CLHT-0150-R0300
PN
Part No.
125G300CA12CLHT-0150-R0300
LFT
Ladder Fitting Type
Horizontal Tee
H
H - Height
mm
MAT
Material
RS
RS - Rung Spacing
300mm mm
RSH
Rung Shape
RO
Rung Orientation
SRT
Series
W
W - Width
mm
R
R - Radius
mm
A
476.2 mm
B
952.4 mm
WEIGHT
Weight
4.927 kg
LOD
Level of Details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models