Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Hose Clamps SSB / SSD - SSB 35-50 ST-VZ
Bill of material
SCHMALZ 10.07.10.00004 SSB 35-50 ST-VZ
NAME
Name
10_07_10_00004
NNCUSTOM
SSB 35-50 ST-VZ
NTCUSTOM
Schlauchschelle
NBCUSTOM
SSB 35-50 ST-VZ
LINACUSTOM
SSB 35-50 ST-VZ
ARTNR
Order number
10.07.10.00004
C114
B
9 mm
C127
d
50 mm
C1011
Spannbereich
35 - 50 mm
C613
Material
Stahl verzinkt
C575
Weight
21 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models