Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Hose Clamps SSB / SSD - SSB 40-60 ST-VZ
Bill of material
SCHMALZ 10.07.10.00005 SSB 40-60 ST-VZ
NAME
Name
10_07_10_00005
NNCUSTOM
SSB 40-60 ST-VZ
NTCUSTOM
Schlauchschelle
NBCUSTOM
SSB 40-60 ST-VZ
LINACUSTOM
SSB 40-60 ST-VZ
ARTNR
Order number
10.07.10.00005
C114
B
9 mm
C127
d
60 mm
C1011
Spannbereich
40 - 60 mm
C613
Material
Stahl verzinkt
C575
Weight
25 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models