Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFC KOENIG
Description
HP 500 - Sealing Plug HP
Bill of material
SFC KOENIG HP 500-040/M5
IDNR
Identnumber
TYPE
HP 500-040/M5
M1
DIN 1.0403
M2
DIN 1.0616
FORM
D1
4.000 mm
L1
10.000 mm
D2
4.000 mm
D3
3.300 mm
L3
10.100 mm
L4
0.400 mm
L5
8.700 mm
L6
3.700 mm
L7
1.500 mm
D4
3.000 mm
D5
M5x0.5
D6
M5x0.5 6h
X
6.100 mm
G
WEIGHT
0.814 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SFC KOENIG
    LP 900 - Sealing Plug LP
    Toshiba
    MDSL0071-16 - Closed Enclosure TEFC
    SFC KOENIG
    HP 800 - Sealing Plug HP
    SFC KOENIG
    MB 850 - Sealing Plug MB
    Toshiba
    EQPIII TEFC
    Toshiba
    High TEFC RB C-FACE
    Toshiba
    TEFC
    Toshiba
    EPACT CT TEFC
    SFC KOENIG
    SK552 - Sealing Plug SK
    SFC KOENIG
    MB 600 Inch - Sealing Plug MB
    SFC KOENIG
    RE-XXX-XXX - Stainless steel restrictor, metric series
    KVT Fastening
    RE-XXX-XXX - Stainless steel restrictor, metric series
Previews
3D
Dimension
2D
Download CAD models