Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFC KOENIG
Description
HP 800 - Sealing Plug HP
Bill of material
SFC KOENIG HP 800-040/M5
IDNR
Identnumber
TYPE
HP 800-040/M5
M1
DIN 1.0403
M2
DIN 1.0616
FORM
D1
4.000 mm
L1
10.000 mm
D2
4.000 mm
D3
3.300 mm
L3
10.100 mm
L4
0.400 mm
L5
8.700 mm
L6
3.700 mm
L7
1.500 mm
D4
3.000 mm
D5
M5x0.5
D6
M5x0.5 6h
X
6.100 mm
G
WEIGHT
0.814 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SFC KOENIG
    RE-XXX-XXX - Stainless steel restrictor, metric series
    SFC KOENIG
    LP 900 - Sealing Plug LP
    SFC KOENIG
    MB 850 - Sealing Plug MB
    SKF
    BPR_A_F_B - Bushings
    Temposonics
    Temposonics® MB, Stroke length 72-250 mm
    Duplomatic
    PCK06 - Two- and three-way pressure compensator whit fixed or variable adjustment - cartridge type
    SFC KOENIG
    SK552 - Sealing Plug SK
    SFC KOENIG
    HP 500 - Sealing Plug HP
    SFC KOENIG
    MB 600 Inch - Sealing Plug MB
Previews
3D
Dimension
2D
Download CAD models