Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
hp1001_9rtvg - Bel Power Solutions
Bill of material
HP1001-9RTVG
PN
Part Number
HP1001-9RTVG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 184W, Output 5.1VDC, 36A, Input 16.8-137.5VDC, Output voltage adjust, Current sharing, V (rotary switch to adjust Vi min), RoHS Compliant
POWER
Power
184 W
VIN
Voltage Input
16.8-137.5 VDC
OV
Output Voltage
5,1 VDC
OC
Output Current
36 A
OT
Operating Temperature
-40 to 71 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models