Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
C Matic
Description
HP11 - Taper Straight, male
Bill of material
H0010130
NAME
Name
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
DTUBO
Øe Tube
mm
D1
D2
mm
D2IN
in
L1
mm
L1IN
in
L2
mm
L2IN
in
CH1
mm
CH2
mm
G
g
GOZ
oz
WT
Working Temperature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure (max)
250 bar
WPP
Working Pressure (max)
3626 psi
CONF1
Conformity
RoHS
AF
Application fields
Lubrication installations
NN
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models