Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
C Matic
Description
HP18 - Taper Swivelling Elbow Fitting, male
Bill of material
H0080130
NAME
Name
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
VAR_TUBO
Øe Tube
mm
D1
D2
mm
D2IN
in
L1
mm
L1IN
in
L2
mm
L2IN
in
L3
mm
L3IN
in
CH
mm
G
g
OZ
oz
WT
Working Temperature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure (max)
250 bar
WPP
Working Pressure (max)
3626 psi
CONF1
Conformity
RoHS
AF
Application fields
Lubrication installations
NN
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    C Matic
    AV16 - Parallel Swivelling Elbow Fitting, male
    C Matic
    MA16 - Parallel Swivelling Elbow Fitting, male
    C Matic
    HP14 - Taper Elbow Fitting, male
    C Matic
    RA29S - Manifold, single
    C Matic
    MP14 - Taper Elbow Fitting, male
    C Matic
    HP11 - Taper Straight, male
    C Matic
    MB49 - Plug-in Elbow
    C Matic
    MP15 - Taper Swivelling Elbow Fitting, male
    C Matic
    MA18 - Swivelling Fitting with Banjo Ring
    AIRWORK
    B203 - Female Elbow
    C Matic
    OX26 - Union
    C Matic
    HP11-NR - Check valve for 150 bar
    Festo
    HP - Foot mounting
    Festo
    QSMP - Push-in fitting
Previews
3D
Dimension
2D
Download CAD models