Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
HPCE - HPCE® High Power Card Edge Connector
Bill of material
10122238-000402ALF-Y-STB-0---Y-Y-00
PN
Part Number
10122238-000402ALF
SERIES
Series
HPCE
TYPE1
Connector Type
QP
Left Quad Power Beam Qty.
DP
Dual Power Beam Qty.
RQP
Right Quad Power Beam Qty.
S
Signal Contact Qty.
TLG
Tail Length
mm
POL
Polarization Key
TT
Tail Type
ORI
Orientation Key
HD
Hold Down Option
ME
Mounting Ears
RG
Rear Guide
A
Dim A
15.47 mm
B
Dim B
10.47 mm
C
Dim C
14.53 mm
D
Dim D
0.00 mm
E
Dim E
6.68 mm
NOTE
Note
Overall length OK
LF
Lead Free Option
LF - Lead Free
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models