Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
HPELT - UV Protection Sheets
Bill of material
HPELT0.2-1
PN
Part No.
HPELT0.2-1
MAT
Material
Polyester
HR
Heat Resistance
20~80 °C
T
T Nominal
0.2 mm
L
L Length
m
T1
T Thickness Actual
0.19 mm
W
W Width
0.82 m
MASS
Mass
0.2 kg
NOTE
Note
3D Model is Only a Segment of the Actual Sheet
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir