Catalog navigation
Выбор CAD модели
Доступные продукты: 4
HELP_VARIABLE
Company
Misumi
Description
HPSTM, SHPSTM, CHPSTM - Locating Pilot Pins - Female Thread With Straight Groove - B Dimension Standard
Bill of material
HPSTM6-12-P7.00
PN
Part No.
MAT
Material
HARD
Hardness
Hardening Hardness 60~63HRC
D
mm
DTOL
D Tolerance
+0.012/+0.007 mm
L
L Selection
mm
P
P 0.01mm Increment
mm
Введите значение для P
P 0.01mm Increment
mm
cm
inch
ft
B
mm
ALT1
B Dimension
BC
BC 0.1mm Increment
mm
E
mm
LL
l
3 mm
M
M Coarse Thread