Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
HPTLN, SHPTLN, HPTLS, SHPTLS, HPTTS, SHPTTS, HPTPS, SHPTPS, HPTLD, HPTTD, HPTGS, HPTCUL, SHPTCUL_dummy - Sheet Metal/Brackets
Bill of material
HPTLD6-50
PN
Part No.
NO
No.
MAT
Material
ST
Surface Treatment
SHP
Shape
MASS
Mass
g
A
mm
B
0 mm
T
3.2 mm
E
mm
N
mm
F
mm
W
mm
C
mm
ALT1
Applicable Bolt and Nut Set
AB
Applicable Bolt
NOB
No. of Bolts
AN
Applicable Nut
NON
No. of Nuts
MAT1
1010 Steel (or Equivalent)
MAT2
316 Stainless Steel (or Equivalent)
PLANE
mm
BOLTTHREAD
mm
BOLTLENGTH
mm
NUTTHREAD
NUTNO
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models