Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Misumi
Description
HPTSS8-45, SHPTSS8-45, HPTSSL8-45, SHPTSSL8-45, HPTSD8-45, SHPTSD8-45, HPTSD8-50 - Sheet Metal Brackets - For HFS8-45 Series - Square Type
Bill of material
HPTSS8-45
PN
Part No.
NO
No.
MAT
Material
ST
Surface Treatment
Trivalent Chromate
SHPT
Shape Type
NOH
Number of Extrusion Connection Holes
MASS
Mass
g
T
3.2 mm
ALT1
Fixing Bolt & Nut Set
AB
Applicable Bolt
CBM8-15
NOB
No. of Bolts
AN
Applicable Nut
HNTT8-8
NON
No. of Nuts
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD