Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Feb 22, 2024. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
HPV
Bill of material
HPV-25A-T
MODEL
Model No.
HPV
PS
Port
RSM
Rubber sleeve material
INFOTEXT
Product Info
Product Info
A
25 mm
B
149 mm
C
125 mm
D
90 mm
E
70 mm
F
16 mm
G
3.0 mm
H
4 - φ19 mm
J
202 mm
K
139 mm
L
126 mm
M
160 mm
N
18 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models