Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CPC – Colder Products
Description
HQC42000 - Hybrid Connector
Bill of material
HQC42001
PN
Part No.
HQC42001
TT
Termination Type
1/8" Hose Barbs
CCOLUMN
Product Number
HQC42001
DCOLUMN
Product Name
Polypropylene Hybrid Connector, 1/8" ID (3.2mm) Panel Mount
FCOLUMN
CPC Series
Hybrid Connector
GCOLUMN
CPC Bag Quantity
1
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low
32°F
WCOLUMN
CPC Low
0°C
XCOLUMN
CPC High
120°F
YCOLUMN
CPC High
49°C
AECOLUMN
CPC Sterilization Method ID
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 45 psi, 3.1 bar
AYCOLUMN
REACH
AZCOLUMN
RoHS
BACOLUMN
Main Components
Glass-filled Gray Polypropylene
BBCOLUMN
Valve
Glass-filled Gray Polypropylene
BCCOLUMN
Thumb Latch
NA
BDCOLUMN
External Spring
NA
BECOLUMN
Other
Gold-plated copper alloy electrical contact sockets
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models