Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MecVel
Description
HR 10 - Screw-jack
Bill of material
HR10/0001/1:4+4/0/00
IDNR
Ident number
HR10/0001/1:4+4/0/00
MODEL
Model
HR
TIPO
Type
CR
Stroke
mm
Enter value for CR
Stroke
mm
cm
inch
ft
MT
Motor version
RR
Reduction ratio
NP
Poles number
NG
Rpm
VS
Speed
- mm/s
TS
Voltage
V/Hz
TP
Motor type
GR
Size
FS
Flange and shaft mode
FT
Motorflange
SR
Service ratio
PD
Protection class
FR
Brake
OO
Options
OM
E-box position
FC
Limit switches
PZ
Potentiometer
AA
Front end
OPA
Stainless steel version
OPB
Bellows boot option
OPE
Viton seals
OPF
Painting
OPG
Safety nut option
OPH
Handwheel
OPK
Special fixing holes option
OPIA
Automatic greaser option
OPLF
Fastening strips
OPO
Swinging pins
OPQ
Without nut
OPR
Oil lubricated option
OPU
Double screw option
OPV
Screw size option
A
105 mm
B
104 mm
C
62 mm
C1
78 mm
D
14 mm
E
32 mm
F
40 mm
G
33 mm
H
29 mm
I
28 mm
J
162 mm
K
36 mm
L
66 mm
M
80 mm
N
15 mm
O
40 mm
P
20 mm
Q
15 mm
R
17 mm
T
Thread
M8
U
16 mm
V
5 mm
W
16 mm
X
35 mm
Y
65 mm
Y1
- mm
Z
9.0 mm
AA1
a
50 mm
BB
b
15 mm
CC
c
40 mm
DD
Thread
M5
TR
Thread
20x4
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    MecVel
    Transmission shafts ATM
    MecVel
    B2 Series - Bevel gears
    MecVel
    HR 25 - Screw-jack
    MecVel
    HT 25 - Screw-jack
    MecVel
    HT 10 - Screw-jack
    MecVel
    HR 50 - Screw-jack
    MecVel
    HR 05 - Screw-jack
    MecVel
    Coupling GM
    MecVel
    B1 Series - Bevel gears
    MecVel
    ALI2-F VRS AC - Ballscrew actuator with limit switches - AC motor
    MecVel
    B3 Series - Bevel gears
    MecVel
    ALI2-F DC - Actuator with limit switches - DC motor
    MecVel
    ALI4-F-AC - Actuator with limit switches - AC motor
    MecVel
    HR 200 - Screw-jack
Previews
3D
Dimension
2D
Download CAD models