Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KVT Fastening
Description
HR - Senkkopf 120° , Nietdorn - Nichtrostender Stahl - Blind Rivets
Bill of material
KVT SSK 63 SSHR
D
Rivet diameter
4.8 mm
L
L nominal
mm
FORM
Form
P
Clamping range
mm
Enter value for P
Clamping range
mm
cm
inch
ft
P1
Clamping range
mm
BZC
Orderspecification
W
Material
Hülse : Nichtrostender Stahl , Dorn : Nichtrostender Stahl
B
Borehole diameter
5.0 mm
F1
5000 N
F2
3700 N
D1
3.40 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models