Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Melucci
Description
HRC 20 FN - Block
Bill of material
HRC 20 FN-B-VC-N-Block
MOD
Model Code
HRC 20 FN
R
6 mounting holes
ST
Seal type
LSP
Lubrication storage pad
BC
Ball chain
PC
Preload class
AG
Accuracy grade
SN
NBR seal
H
30 mm
W2
21.5 mm
W1
20 mm
W
63 mm
L
69.0 mm
L1
52.0 mm
H2
h2
25.0 mm
P1X
40 mm
P2X
53 mm
P22
P2X/2
- mm
P3
- mm
MXG2
Mxg2
M6x10 mm
M1
M5 mm
M2
- mm
T
10 mm
T1
10 mm
T2
- mm
N1
M3x7.5 mm
N2
M3x5.5 mm
N3
P4
E
10.0 mm
S1
6.0 mm
S2
9.4 mm
S3
9.0 mm
S4
9.7 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models