Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
cpc Europa
Description
HRC 30 MN - Block
Bill of material
HRC 30 MN-B-VC-N-Block
MOD
Model Code
HRC 30 MN
R
Additional 6 holes
ST
Seal type
LSP
Lubrication storage pad
BC
Ball chain
PC
Preload class
AG
Accuracy grade
SN
NBR seal
H
45 mm
W2
16.0 mm
W1
28 mm
W
60 mm
L
95.5 mm
L1
71.5 mm
H2
h2
38.2 mm
P1X
40 mm
P2X
40 mm
P22
P2X/2
- mm
P3
- mm
MXG2
Mxg2
M8x12 mm
T
12 mm
N1
M6x8.5 mm
N2
M6x5 mm
N3
P5
E
12.0 mm
S1
10.5 mm
S2
15.0 mm
S3
20.8 mm
S4
20.5 mm
BW
Block weight
896 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models