Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
cpc Europa
Description
HRC 35 MN-R - Linear guide
Bill of material
HRC35MN-R-B1-VC-N-111.2L-9-22.2
MOD
Model Code
HRC35MN-R
RT
Rail type
SIZE
Size
35 mm
ST
Seal type
BQ
Block quantity
LSP
Lubrication storage pad
BC
Ball chain
PC
Preload class
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
P2
End hole pitch
22.200 mm
AG
Accuracy grade
POS1
First slider position
mm
POS2
Second slider position
mm
POS3
Third slider position
mm
POS4
Fourth slider position
mm
H
55 mm
W2
18.0 mm
W1
34 mm
H1
32.0 mm
P
80 mm
DXDXG1
Dxdxg1
14x9x12 mm
W
70 mm
L
111.2 mm
L1
86.2 mm
H2
h2
47.4 mm
P1X
50 mm
P2X
50 mm
P22
P2X/2
25 mm
P3
50 mm
MXG2
Mxg2
M8x13 mm
T
14 mm
T1
14 mm
N1
M6x10 mm
N2
M6x7 mm
N3
P5
E
12 mm
S1
15.0 mm
S2
22.0 mm
S3
23.4 mm
S4
24.1 mm
RW
Rail Weight
6790 g/m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models