Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
THK CO.,LTD.
Description
HRG-LRM - Stainless steel, Long type
Bill of material
HRG8LRM1UU+80LHM (G10g10, Without grease nipple)
MN
Model number
NOB
Number of LM block
SO
Seals option
RADC
Radial Clearance
L
Total length of LM rail
mm
Enter value for L
Total length of LM rail
mm
cm
inch
ft
ACCG
Accuracy Grades
G
Type of G dimension
INFO
Infotext
Infotext
GX
Length G (Note 1
mm
GX2
Length g
10.000 mm
NOTE
Note 1
The rail is set with maximum No. of mounting holes. Please confirm G dimension before ordering.
RC1
Rail connection
No connection
NR
Number of rails specified as matched sets
POR
Pitch of rails
mm
GPJ
Grease Port and Pipe joint
INFO1
Infotext
Infotext
P1
Position of LM Block (1st)
mm
Enter value for P1
Position of LM Block (1st)
mm
cm
inch
ft
P2
Position of LM Block (2nd)
mm
P3
Position of LM Block (3rd)
mm
P4
Position of LM Block (4th)
mm
TH
(Note 2 : Shape of Mounting hole (tapped hole) on LM Block
NOTE2
About Shape of Mounting hole (Note 2
If you hope to avoid collision between LM block mounting hole and the mounting bolt, select "Nominal diameter of the female screw" with the above selection.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    THK CO.,LTD.
    HRG-SRM - Stainless steel, Short type
    THK CO.,LTD.
    SKR26 - Direct mount
    THK CO.,LTD.
    HRG-RM - Stainless steel, Standard type
    THK CO.,LTD.
    Flange Type - Ultra Heavy Load SRG-LC
    THK CO.,LTD.
    Miniature Type HRW-LRM
    AirTAC
    linear guide - lrm series table
    Misumi
    LHR - Linear Rotary Bushings
    AKD
    HG Series
    VIPDO
    HGH-CA-HA1
    LM Systems
    HRG-RM - Stainless steel, Standard type
    THK CO.,LTD.
    Compact Type - Heavy Load SRG-R
    THK CO.,LTD.
    Flange Type - Heavy Load SRG-XC
    THK CO.,LTD.
    Flange Type - Heavy Load SRG-C
    AirTAC
    linear guide - lsh_series_butt_jointed_3_rails
Previews
3D
Dimension
2D
Download CAD models