Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HRGEAL,HLRGEA - Helical Rack Gears - Helix Angle - L Dimension Configurable (One End Machined)
Bill of material
HRGEAL1.0-20-N
PN
Part Number
TYPE
Type
MAT
Material
1045 Carbon Steel
ST
Surface Treatment
Black Oxide
MOD
Module
L
Overall Length L 1mm Increment
mm
Enter value for L
Overall Length L 1mm Increment
mm
cm
inch
ft
HM
Hole Machining
A
A (Hole Pitch) 1mm Increment
mm
K
K (Number of Holes)
B
B (Hole Pitch) 1mm Increment
mm
C
C (Hole Pitch) 1mm Increment
mm
D
D (Hole Pitch) 1mm Increment
mm
TPC
TPC (Tapped Hole Dimentions)
TPCM
M (Tapped Hole Dimentions)
M
M (Coarse)
M3
P
P (Front Pitch)
3.333 mm
W
10 mm
H
15 mm
HH
h
14.0 mm
DD1
d1
3.5 mm
DD2
d2
6.5 mm
Z1
3.5 mm
F
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models