Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HRJCB, HUJCB - Flat Bar / Rolled Aluminum Mounting Plates / Brackets - B Dim. Selectable, B Dim. Configurable - HRJCB/HUJCB
Bill of material
HRJCB-SC-A25-B16-T6-X2.6-W0-N3-K0-L0-H2.7-D3
PN
Part Number
HRJCB-SC-A25-B16-T6-X2.6-W0-N3-K0-L0-H2.7-D3
TP
Type
HRJCB, HUJCB
TYPE
Type
HRJCB
TS
Type Selection
MS
Material Symbol
A
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B
B Selection (0.1mm Increment for Configurable)
mm
T
mm
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
X
X 0.1mm Increment
mm
Enter value for X
X 0.1mm Increment
mm
cm
inch
ft
YSE
Y Specification
Y
Y 0.1mm Increment
mm
W
W 0.1mm Increment
mm
Enter value for W
W 0.1mm Increment
mm
cm
inch
ft
HS1
Hole Specification 1
N (Bolt Hole)
ND1
Nominal Diameter 1
K
K 0.1mm Increment
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
HSE
H Specification
H
H 0.1mm Increment
mm
ALT4
Center D Hole Change to H7
D
D 0.5mm Increment (1mm Increment for D=31 or more)
mm
ALT3
Slotted Hole Angle Change
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models