Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Cooper Crouse-Hinds EU
Description
HRL - LED recessed luminiare for hazardous areas Zone 1, 2, 21, 22
Bill of material
HRL-3060-00-30W-40-2-220-T1
IDNR
Article Number
LODLEVEL
LOD Level
DESCRIPTION_SHORT
LED recessed luminiare for hazardous areas Zone 1, 2, 21, 22
DESCRIPTION_LONG
INTERNATIONAL_PID
SUPPLIER_ALT_PID
MANUFACTURER_PID
MANUFACTURER_NAME
Eaton
MANUFACTURER_TYPE_DESCR
SPECIAL_TREATMENT_CLASS
NONE
EF000003
Mounting method
Ceiling mounting
EF000441
Adjustable
no
EF002423
Lamp type
LED not exchangeable
EF005905
With light source
Yes
EF006436
Suitable for number of lamps
EF000048
Lamp holder
Other
EF001596
Material housing
Steel
EF004284
Material cover
plastic matt/satinized
EF000187
Voltage type
AC/DC
EF005127
Nominal voltage
110 | 240 V
EF012150
LED nominal current at constant current
0 mA
EF000381
Type of control gear
Electronic ballast
EF007556
Control gear included
Yes
EF012170
Light distributor
None
EF008157
Beam angle
extreme wide beam
EF012487
Energy efficiency class of the built-in lamp
-
EF012488
Energy efficiency class of the provided exchangeable built-in lamp
0
EF012489
Highest energy efficiency class of the exchangeable lamp
0
EF012490
Lowest energy efficiency class of the exchangeable lamp
0
EF011875
Power supply energy efficiency index (EEI)
Other
EF011869
Rated life time L70/B10 at 25 °C
0 h
EF011870
Rated life time L70/B50 at 25 °C
90 h
EF011871
Rated life time L80/B10 at 25 °C
0 h
EF011872
Rated life time L80/B50 at 25 °C
0 h
EF011873
Rated life time L90/B10 at 25 °C
0 h
EF011874
Rated life time L90/B50 at 25 °C
0 h
EF005474
Degree of protection (IP)
IP66
EF011959
Degree of protection (NEMA)
Other
EF004293
Impact strength
IK08
EF000004
Protection class
I
EF005728
For Ex-zone gas
1, 2
EF008404
For Ex-Zone dust
21, 22
EF012090
Rated ambient temperature acc. IEC62722-2-1
°C
EF000280
Suitable for lamp power
W
EF009347
Max. system power
- W
EF009349
Rated luminous flux acc. IEC 62722-2-1
lm
EF009350
Colour of light
White
EF009346
Colour temperature
4000 K
EF025740
Power factor
0.95
EF000008
Width
mm
EF001456
Height/depth
121 mm
EF001438
Length
mm
EF000015
Outer diameter
mm
EF011868
Type of wiring
Suitable for through wiring
EF001391
Number of poles
5
EF000085
Conductor cross section
4 mm²
EF000124
Connection type
Screwed terminal
ORDER_UNIT
CONTENT_UNIT
NO_CU_PER_OU
1
PRICE_QUANTITY
1
QUANTITY_MIN
1
QUANTITY_INTERVAL
1
STATISTICS_FACTOR
1
MD04
https://www.eaton.com/content/dam/eaton/products/lighting-and-controls/crouse-hinds/literature/crouse-hinds-hrl-led-brochure.pdf
MD01
EDZ
hrl3060_30w_40.ldt
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models