Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SMC Corporation
Description
HRL100/200/300-A-40 - Thermo-chiller / Air Cooling 400V
Bill of material
HRL100-A-40
CAPACITY
Cooling capacity
METHOD
Cooling method
(A) Air-cooled refrigeration
THREAD1
Pipe thread type
POWER
Power supply
(40) 3-phase 380 to 415 VAC (50/60 Hz)/3-phase 460 to 480 VAC (60 Hz)
OPTION1
Option1
OPTION2
Option2
THREAD2
Thread on/off
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models