Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SMC Corporation
Description
HRL100/200-W-40 - Thermo-chiller / Water Cooling 400V
Bill of material
HRL100-W-40
CAPACITY
Cooling capacity
METHOD
Cooling method
(W) Water-cooled refrigeration
THREAD1
Pipe thread type
POWER
Power supply
(40) 3-phase 380 to 415 VAC (50/60 Hz)/3-phase 460 to 480 VAC (60 Hz)
OPTION1
Option1
OPTION2
Option2
THREAD2
Thread on/off
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models