Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HRMB_H_,HRMB_HL_,,HRMBP_H_,HRMBP_ - Heat Insulating Plates - Very High Temperature Insulating Grade - Hole Type
Bill of material
HRMB2H-20-20-12.7-F9-G5-N3
PN
Part No.
HRMB2H-20-20-12.7-F9-G5-N3
TYPE
Type
HRMB
TP
Type Selection
Hole, Threaded Insert Machining Type
TOLS
Tolerance Selection
COLOR
Color
White
OT
Ambient Operation Temperature (deg Celsius)
~1000
NO
Hole Selection
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+1.0/0 mm
B
B 1mm Increment
mm
BTOL
B Tolerance
+1.0/0 mm
T
T Selection
mm
TTOL
T Tolerance
+/-0.5 mm
HS
Hole Type Selection
BNDS
Bolt Nominal Diameter Selection
mm
F
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
DD
d
3.5 mm
DD1
d1
0.0 mm
HH
h
0 mm
ALT1
Hole Position from Left
XC
XC 1mm Increment
mm
ALT2
Hole Position from Bottom
YC
YC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models