Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HRMB_,HRMBP - Heat Insulating Plates - Very High Temperature Insulating Grade
Bill of material
HRMB-20-20-12.7
PN
Part No.
HRMB-20-20-12.7
TYPE
Type
HRMB
TOLS
Tolerance Selection
COLOR
Color
White
OT
Ambient Operation Temperature (deg Celsius)
~1000
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+1.0/0 mm
B
B 1mm Increment
mm
BTOL
B Tolerance
+1.0/0 mm
T
T Selection
mm
TTOL
T Tolerance
+/-0.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models