Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
JW Winco
Description
HRP-POA - Levelling castor with integrated truck lock and top plate fitting, nylon wheel
Bill of material
Levelling castor with integrated truck lock and top plate fitting HRP-POA-50-P72-G
PARTNUMBER
WINCO PARTNUMBER
RADDRM
wheel Ø
mm
RADBR
wheel width
mm
TF1
load capacity
kg
LART
bearing type
Gleitlager
GESHO
overall height
mm
GESHOM
max. total height
mm
VWEG
adjustment range
mm
PLGR
plate size
mm
SCHENT
bolt hole spacing
mm
SLDRM
bolt hole Ø
mm
AUSL
swivel lead
mm
REHAERTE
tread & tire hardness
70° Shore D °Shore A
TEMPV
temperature range from
-25 °C
TEMPB
temperature range to
80 °C
ROHS
YES
INFOWINCO
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models