Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
HRR050 - Thermo Chiller/Rack Mount Type/Single-phase 200 to 230 VAC
Bill of material
HRR050-A-20-U
CAPACITY
Cooling capacity
(050) 4600W/5100W(50/60Hz)
METHOD
Cooling method
THREAD1
Pipe thread type
POWER
Power supply
(20) Single-phase 200 to 230 VAC (50/60 Hz)
OPTIONDM
Applicable to DI water (deionized water) piping
OPTIONY
With feet/Without rack mounting brackets
OPTIONZ
Without a flow sensor
THREAD2
Thread on/off
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models