Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
SMC Corporation
Description
HRS100/150-A-20 - Thermo-chiller/Air Cooling, 200V
Bill of material
HRS100-A-20
CAPACITY
Cooling capacity
METHOD
Cooling method
(A) Air-cooled refrigeration
THREAD1
Pipe thread type
POWER
Power supply
(20) Three-phase 200VAC (50Hz), Three-phase 200 to 230VAC (60Hz)
OPTION
Option
OPTION2
Option2
THREAD2
Thread on/off
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型