Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
HRS100/150-W-20 - Thermo-chiller/Water Cooling, 200V
Bill of material
HRS100-W-20
CAPACITY
Cooling capacity
METHOD
Cooling method
(W) Water-cooled refrigeration
THREAD1
Pipe thread type
POWER
Power supply
(20) Three-phase 200VAC (50Hz), Three-phase 200 to 230VAC (60Hz)
OPTION
Option
OPTION2
Option2
THREAD2
Thread on/off
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models