Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Компания
SMC (JP)
Описание
HRSH100/150/200/250/300-A-40 - Thermo-chiller/Air Cooling, 400V
Спецификация
HRSH100-A-40
CAPACITY
Cooling capacity
METHOD
Cooling method
(A) Air-cooled refrigeration
THREAD1
Pipe thread type
POWER
Power supply
(40) 3-phase 380 to 415 VAC (50/60 Hz), 3-phase 460 to 480 VAC (60 Hz)
OPTIONA
With caster adjuster-foot
OPTIONK
With fluid fill port
OPTIONM
Applicable to DI water piping
OPTIONW
SI unit only
THREAD2
Thread on/off