Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
HRSH100/150/200/250-W-20 - Thermo-chiller/Water cooling, 200V
Bill of material
HRSH100-W-20
CAPACITY
Cooling capacity
METHOD
Cooling method
(W) Water-cooled refrigeration
THREAD1
Pipe thread type
POWER
Power supply
(20) 3-phase 200 VAC (50 Hz), 3-phase 200 to 230 VAC (60 Hz)
OPTIONA
With caster adjuster-foot
OPTIONB
With earth leakage breaker
OPTIONK
With fluid fill port
OPTIONM
Applicable to DI water piping
OPTIONS
Compliant with CE/UKCA, UL Standards
OPTIONT
High-pressure pump mounted
OPTIONW
SI unit only
THREAD2
Thread on/off
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models