Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
HRT-T - Oil level and temperature indicators
Bill of material
Oil level and temperature indicators HRT.40/T-60
PARTNUMBER
Code
10786
DESCRIPTION
Description
HRT.40/T-60
DIM01
d1
60 mm
DIM02
A
11 mm
DIM03
B
5.5 mm
DIM04
d
64 mm
DIM05
d
40 mm
DIM06
Smin.
9 mm
DIM07
Mounting hole d1
60
WEIGHT
Weight
29 g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models