Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SMC
Description
HRW-1 - Thermo-chiller, Clean/Ethylene Glycol Type
Bill of material
HRW008-H1
CAPACITY
Cooling capacity
PUMP
Pump inventer control
OPTION
Option
A
380 mm
B
665 mm
C
860 mm
D
ø18.5 to 20.5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models